Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CY1S-Z, Magnetically Coupled Rodless Cylinder, Slide Bearing

  • Slider style: slide bearing
  • Bore sizes: 6, 10, 15, 20, 25, 32, & 40 (mm)
  • Strokes from 50mm through 1000mm
  • Available with high or low magnetic holding force
  • Available with shock absorbers

Configure your product

 
Piping
Bore Size
Port Thread
Stroke
  []
Stopper Type
Auto Switch
Lead Wire or Prewired Connector
Number