<ul>
<li>Bore sizes: 6, 10, 15, 20, 25, 32, 40, 50, 63</li>
<li>Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000, 1500, 3000, 5000 mm</li>
<li>Minimum operating pressure: 0.12 ~0.16 MPa (17 ~ 23 psi)</li>
<li>Speed: 50 ~ 500 mm/sec.</li>
<li>Options include: Heat Resistance 150°C (XB6), Low Speed, 15 ~50 mm/sec (XB9), Ultra Low Speed, 7 ~ 50 mm/sec (XB13), High Speed, 1500 mm/sec (X160), Hard Chrome Plating (X322)</li>
</ul>
Configure your product
Assign an alias to this configuration. You can skip this step and create the alias later. Remember that once the alias is assigned, it cannot be modified.
Dostava: konfiguracija možda nije dostupna na zalihama.
Kliknite ovdje
da biste vidjeli druge verzije obično na zalihima ili
kontaktirajte SMC
za daljnju pomoć
Obično dostupno na skladištu
-
$configurationSummary
-
$projectInformation
Please, print or save the pdf report below and contact SMC for a quotation or further information.
Modifikacija kraja klipnjače