Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

CY3R-Z, Magnetically Coupled Rodless Cylinder, Direct Mount Type

  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Maximum operating pressure: 0.7 MPa
  • Ambient temperature: -10 to 60 °C
  • Variety of auto switches available
  • A lube-retainer is installed.

Configure your product

 
Piping
Bore Size
Port Thread
Stroke
  []
Switch Rail
Davači signala
Lead Wire or Prewired Connector
Number