Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

EX260

The cost-effective solution for your communications

  • Reduce your costs and installation time – Serial communication, so no need for external branch connectors
  • Reduce your equipment size – Compact size & wiring and piping possible from the same direction
  • Enjoy IO-Link advantages with SMC – Your one supplier for your automation needs
  • Stay safely connected – PROFIsafe or Functional Safety over EtherCAT® compatible.

I još puno više

  • Compatible protocols: PROFIsafe, Ethernet POWERLINK, PROFINET, EtherNet/IPTM, EtherCAT®, PROFIBUS DP, Safety over EtherCAT®, DeviceNetTM, CC-Link, CC-Link IE TSN, IO-Link, Modbus, AS-Interface
  • Up to 32 solenoids, up to 24 stations
  • Applicable valve series: new SY, JSY, VQC, S0700, SV
  • Available variations for non-standard environments: ATEX
  • Up to IP67 enclosure compliant.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Protocol/Number of outputs/Output Polarity/Communication Connector