Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Wireless System - EXW1

Less is definitely more

  • Less cables & connectors, less installation & maintenance, less breakage & disconnection risk. Less – Compact and modular wireless systems
  • Achieve totally secure, reliable and noise-resistant communication – Frequency hopping and data encryption in the 2.4 GHz ISM band
  • Put it to work anywhere – Suitable for any application, being ideal for tool changes in robot arms or rotary/indexing tables
  • Introduce flexibility in your machines – Simple layout modification and quick connection & start-up.

I još puno više

  • Protocols: OPC UA, PROFINET, EtherNet/IPTM, CC-Link, EtherCAT, DeviceNet, Modbus TCP, SLMP
  • Possibility to combine modular and compact systems
  • Communication distance: up to 100 m
  • Applicable valve series: JSY, new SY, VQC, S0700, SV
  • Up to 9 input / output / IO-Link master units
  • Up to 1280 inputs / 1280 outputs
  • Up to IP67 enclosure.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Type
Type
Polarity
Connector/Number Of Ports
Antenna Specification for Communication
Option