Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

IR1000/2000/3000-A, Precision Regulator

  • Lightweight, precision regulator
  • Bottom and front exhaust added
  • Maximum supply pressure: 145 psi (1.0 MPa)
  • Set pressure range psi (MPa): 0.8 to 116 depending on model

Configure your product

 
Body Size
Set Pressure
Exhaust Direction
Thread
Port Size
Option
Semi-standard