Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

ITVX, High Pressure Electro-Pneumatic Regulator

  • Maximum supply pressure 5.0 MPa.
  • Set pressure range 0.01 to 3.0 MPa.
  • Suitable to assist gases other than air: Argon, Oxygen and Nitrogen.
  • Low power consumption, with a maximum consumption of 3 W.
  • Repeatability: ±1 % F.S. or less.
  • Compact and lightweight.