- Početna stranica
- Proizvodi
- Kontrola statičkog elektriciteta
- Štapni ionizatori
- IZT40/41/42
                        Kontrola statičkog elektriciteta
        
        
                
                    
                            Bar Type Ionizer, Separate Controller - IZT40/41/42
                        
                            
                                Fast & Efficient static removal wherever you want
                                
                                    
- Benefit from its compact dimensions –  Bar and nozzle type ionizers adapted to work separately from the controller
- Effortlessly control status and operation – One controller can control up to 4 ionizers. Multiple alarms & functions
- Enjoy IO-Link advantages with SMC - Your one supplier for your automation needs
- Monitor and adjust it with ease – The separation of components enables excellent access to the controller.
 
                             
                            
                                I još puno više
                                
                                    
- IZT40: Basic type / IZT41: AC type / IZT42: Dual AC type
- Potential amplitude: As low as 25 V or less
- Rapid neutralisation of static electricity: As fast as 0.1 s
- Compact: Height 37 mm x Width 30 mm
- One controller can control a maximum of 4 ionizers
- Monitor and operate bars which are installed in an inaccessible location
- Multiple alarms & functions.
 
                             
                         
                     
                    
                 
     
        
            
            
                Korak 1: Odabir proizvoda
                
                    Prvo odaberite potrebna svojstva proizvoda
                    
                        Poništite filtre da biste promijenili odabir
                            
                     
                 
             
            
        
    
    
No results found for this product selection configuration    
    
No unique results found for this product selection configuration