Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

JXC51/5H/61/6H

Broader control

  • Simple the setting & operation – Actuator data pre-set in the controller
  • Speed and ease your start-up – Restart from the last position with high performance type
  • Save money, time and labour – Simplified control systems.

I još puno više

  • Parallel Inputs/Outputs
  • Compatible encoders: absolute, incremental
  • JXC51/61 compatible actuators: LEY/LEYG, LEFS/LEFB, LES/LESH/LESYH, LEHF, LER
  • JXC5H/6H compatible actuators: LEFS#F, LEFS#G, LEKFS#G, LESYH#G, LEY#G & LEG.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Parallel I/O Type
Driver mounting
I/O cable length
Actuator type
Table accuracy
Bore Size
Bearing type
Motor Mounting Position
Motor Type
Lead
Finger Option
Motor size
Max. rotating torque (Nm)
Lead screw type (For LEPY, LEPS)
Stroke
Rotation angle