Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Fieldbus-compatible Gateway Unit - LEC-G

Connect multiple controllers to a fieldbus network

  • Achieve a direct connection to fieldbus networks – Compatible with CC-Link, DeviceNet®, PROFIBUS DP and EtherNet/IP™
  • Simplify your control systems and wiring – Connect up to 12 motor controllers.

I još puno više

  • Applicable controllers: LECA6 and LECP6 series
  • Step data input, numerical data input or step data writing available
  • Position, speed and other values can be checked on the PLC.

  • This product is being discontinued and will be replaced by JXCE1/EH/91/9H/P1/PH/D1/L1/M1 series. Update details here.

Configure your product

 
Applicable Fieldbus protocols
Mounting