Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

LEFB

Your everyday transfer solution at high speed

  • Transfer & position whatever the needs – Belt drive for smooth motion at higher speeds or longer movements.
  • Speed and ease your start-up and restarting – Battery-less type with absolute encoder allows restart from the last position.
  • Boost your productivity – High-performance controller. Maximum speed of 1500 mm/s and maximum acceleration of 3000 mm/s².
  • Accommodate it in any location – Variety of models to suit clean rooms or secondary battery manufacturing environments.

I još puno više

  • Body size: 16, 25, 32, 40
  • Stroke: 50 to 1600 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Horizontal work load: up to 19 kg.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Series
Size
Motor Type
Lead
Stroke
Motor Option
Auto Switch Compatibility
Grease Application
Positioning Pin Hole
Actuator Cable Type, Length
Controller
Mounting
Communication Plug Connector, I/O Cable