Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Electric Slide Table - LES,LESH,LESYH

Precise. Fast. Versatile. Any transfer in mini-pack

  • Transfer optimally, as required – Compactly (LES). With high rigidity (LESH). Rigidly, precisely and robustly (LESYH)
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 800 mm/s speed, 10000 mm/s² acceleration
  • Succeed in offering remarkable rigidity and precision – ±0.01 position repeatability. Up to 20 kg vertical displacement
  • Assemble it according to your needs – Step, servo or motorless. In-line or parallel motor.

I još puno više

  • Body size: 8, 16 and 25
  • Step or servo motor
  • Battery-less absolute or incremental encoder
  • Stroke: up to 150 mm
  • Horizontal workload: up to 12kg
  • Speed: up to 800 mm/s
  • Horizontal/Vertical acceleration: up to 10000/5000 mm/s²
  • Repeatability: ±0.01 mm.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Motor Mounting Position               
Lead
Stroke
Motor Option
Body Option
Mounting
Actuator Cable Type, Length
Controller
Mounting
Communication Plug Connector, I/O Cable