Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Magnetic Gripper - MHM

Performs optimally, where others don't

  • Handle with reliability and safety – Holding force up to 1000 N plus it guarantees grasping of the workpiece even in the event of power loss
  • Increase your productivity – Reduce your cycle times: residual holding force of 0.3 N or less
  • Get great usage flexibility – Holding force can be adjusted by changing the distance between the magnet and workpiece with the adjustment bolt
  • Avoid handling errors – The 3-position magnet prevents the accidental attraction of a second workpiece.

I još puno više

  • Applicable for uneven surfaces
  • Double acting
  • Auto switch capable
  • Pads are replaceable.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Bore Size
Port Thread Type
Body Type
Davači signala
Lead Wire
Number