Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Compact Slide – MXH2

When accuracy is the key

  • Boost your machine performance – High-precision linear guide
  • Reach long distances – Stroke up to 150 mm
  • Get lightweight machines – Weight as low as 61 g for the smallest size.

I još puno više

  • High precision linear guide
  • Bore sizes (mm): 6, 10, 16, 20, 25
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Strokes up to 150 mm.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order