Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Digital Flow Switch, 2-Colour Display - PF2M7/PFGM3#2

One switch, several fluids

  • Reduce your stock – One single switch for CO2, Dry air, N2 & Ar
  • Ensure great accuracy & long life service – Bypass construction improves drainage and resistance to foreign matter
  • Get more information at a glance – 2-colour digital display with reversible mode or remote digital display
  • Get ready for IIoT with IO-Link – Exchange data and parameters remotely via network.

I još puno više

  • Flow adjustment valve option
  • Flow ratio 100:1
  • Rated flow ranges: from 0.01 to 200 l/min
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Output: PNP/NPN, analogue (voltage/current) and/or IO-Link.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Rated Flow Range
Connector Type
Flow Adjustment Valve
Port Size
Output Specification
Lead Wire
Unit Specification
Bracket/Panel Mount Adapter
Calibration Certificate