Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

PF2W5**T, Digital Flow Switch for Hot Water, Remote Type Sensor

  • This product is being discontinued and will be replaced by PF3W5-Z series.
  • Digital flow switch for high temperature fluids
  • Remote type display unit
  • Temperature range: 0 to 90°C
  • Flow rate range: 0.5-4(l/min) ~ 5-40(l/min)
  • Output for display unit with or w/o analog output
  • Port sizes: 3/8, 1/2, 3/4