Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

PFCQ

Single unit, optimised flow control

  • Avoid cost overruns through a single unit – Maximum control flow rate of 300 l/min
  • Escape piping pressure drop effects – Wide operating differential pressure range, 0.05 to 0.5 Mpa
  • Reduce the size of your machinery – Space saving design, as compact as 130 mm x 31 mm x 130 mm (H x W x L).

I još puno više

  • Inputs/outputs: NPN/PNP, analogue current/voltage
  • Responsiveness: 0.5 s or less
  • Control accuracy: ±3 % (F.S.)
  • Grease-free
  • Remote digital flow monitor available.