Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

25A-C(D)G1-Z, Air Cylinder, Double Acting, Single Rod

  • Compatible with battery manufacturing
  • Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Grease used is compatible with a dew point as low as -70 ºC
  • Dimensions and basic specifications equivalent to standard series.

Configure your product

 
Magnet
Mounting
Type
Bore
Port Thread Type
Stroke
  []
Rod End
Davači signala
Lead Wire or Prewired Connector
Number