Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Circulating Fluid Temperature Controller, Standard Type - HRS

Improve the performance & reliability of your machine

  • Optimise the quality of your process – Great temperature stability, up to ±0.1 °C
  • Get that smart solution that will give you proactive control – Remote control to manage any anomalies or incidents
  • Adapt to a wide variety of applications – Cooling capacity from 1.1 kW up to 38 kW
  • Ease your control and maintenance – Advanced control functions and improved maintenance performance.

I još puno više

  • Circulating Fluid Temperature Controller. Water or Air-cooled
  • Cooling capacity: From 1.1 to 38 kW (50 Hz)
  • Temperature stability: ±0.1 °C to ± 1 °C
  • Set temperature range: -10 to 45 °C
  • With heating function and self-diagnosis
  • Serial communication
  • Compact and lightweight.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Cooling Method
Pipe Thread
Power Supply
Option