Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

Tool Changer/Auto Type − RMTA

Tool change without stopping

  • Connect end of arm tooling without manual intervention − reduce downtime by automated swapping of effectors
  • Improve robot or COBOT flexibility − a single arm can perform mutiple tasks
  • Expand machinery versatility − mount and interchange a wide range of ISO 9409-1 conforming end effectors
  • Enable accurate tooling positioning − mount end effectors with reliable location repeatability.

I još puno više

  • 5, 10 and 20 kg workload capacity
  • Coupling of both air and electrical connections
  • Space saving & lightweight
  • Drop prevention mechanism in the event of air loss.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Work Load
Mounting Type
Body Specifications
Electrode Specifications
Length of C2 Discrete Wire Specification Cable