Košarica
×

Idi na detalje
Oznaka artikla

Moj račun

×

Katalog proizvoda

With Compact Indicator, In-line – AS*2FSG-A

The compact open window to easy flow control

  • Control the flow even in small spaces – Integrated compact indicator with fraction scale
  • Make assembly and maintenance easy – Large 4-marked push-lock type handle that facilitates the adjustment and locking
  • Get versatility and flexibility in design – Wide product range.

I još puno više

  • Stainless Steel 303
  • Applicable Tubing O.D.: Ø 3.2 to Ø 6 mm and Ø 1/8" to Ø 1/4"
  • Operating Pressure Range: 0.1 to 1 MPa.

Korak 1: Odabir proizvoda

Prvo odaberite potrebna svojstva proizvoda

Poništite filtre da biste promijenili odabir

Korak 2: Konfiguracija

 
Body Size
Applicable Tube O.D.
Made to Order