Product selection
×

Go to details
Part number

My account

×

Product catalogue

HF1B-ZU*A, In-line Type Vacuum Ejector

  • Compatible with food manufacturing
  • Maximum flow rate: 16 l/min (ANR).
  • Maximum vacuum pressure: -90 kPA.
  • Nozzle diameters: 0.5 and 0.7 mm.
  • Dimensions: Overall length 52 to 59 mm. Ø 10.4 mm.
  • Weight: 3.9 to 4.3 g.

Configure your product

 
Nozzle Diameter
Vacuum Pressure
Port Size