SMC redesigns its air preparation modular units, the AC series, to drive enhanced handling and space savings. With a double layer structure bowl guard for better visibility and extended working life, an in-bowl assembled element construction together with a new bracket system that allows for initial tightening by hand, and integrated pressure gauges and switches, this series brings reduced time and space for maintenance. Ideal for automotive, facility and machine manufacturing, these highly flexible F.R.L. units also feature interchangeable, modular mounting.
The cost effective and clean looking AC-A series allows you to pick a combination of modular style air preparation equipment that best suits your needs. The series, available in 8 size options to ensure optimum performance, offers energy savings, with higher flow rates. Simple assembly and maintenance reduces downtime.
The VHS Series is the latest product to benefit from a design review as part of our investment in R&D to improve the performance and functionality of SMC products, as well as to develop innovations that drive energy savings and deliver competitive advantages for our customers. A result of this focus, the updated VHS features an increased flow rate of up to 45%, which means it can be used for larger applications, offering commercial benefits as customers don't have to pay for bigger and therefore, more costly valves. The new VHS Series also has two material options for the handle and bonnet; PBT resin and aluminium. The PBT resin is highly flame resistant and up to 60% lighter than the conventional all-aluminium model. Furthermore, the double action model, which prevents malfunctions, is available in two new sizes, the VHS2510 and VHS3510. Other new features include a built-in silencer to save space in the area below the valve and the mounting bracket. All this is combined with an improved look to complement the new air preparation AC Series.
Series AV is a soft start up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.