|
Series |
Description |
Family |
Additional information |
|
KA
|
Antistatic One-touch fittings series KA has one-touch loading and unloading. Series KA can be used in copper- free applications and in vacuum (max. -100kPa). Conductive resin is used for body and seals in fittings and tubing. Series KA is flame resistant (UL94 standard, V-0).
Antistatic One-touch fittings series KA has one-touch loading and unloading. Series KA can be used in copper- free applications and in vacuum (max. -100kPa). Conductive resin is used for body and seals in fit... Learn more
|
Fittings and Tubing
|
|
|
|
KB
|
Piping module series KB has made distribution easy utilizing one-touch fittings. A locking system makes the use of tools unnecessary for installation of one- touch fittings and makes piping more efficient. Universal construction allows for changes in air output direction after connections are completed.
Piping module series KB has made distribution easy utilizing one-touch fittings. A locking system makes the use of tools unnecessary for installation of one- touch fittings and makes piping more efficient. Un... Learn more
|
Fittings and Tubing
|
|
|
|
KC
|
Self-seal fitting series KC is best for multiple use areas when pressure cannot be shut down. One- touch fittings (with built-in self-seal mechanism) are used to prevent air exhaust when removing tube. There are 10 styles available including electroless nickel plated for copper-free applications.
Self-seal fitting series KC is best for multiple use areas when pressure cannot be shut down. One- touch fittings (with built-in self-seal mechanism) are used to prevent air exhaust when removing tube. There a... Learn more
|
Fittings and Tubing
|
|
|
|
KDM
|
Rectangular multi-connector series KDM has substantial reduction in mounting space in comparison with a model requiring many union joints for panels and partitions, this model needs only a small space. KDM is suitable for use with positive pressure and vacuum. It is possible to create a multi-connector with mixed tube sizes.
Rectangular multi-connector series KDM has substantial reduction in mounting space in comparison with a model requiring many union joints for panels and partitions, this model needs only a small space. KDM i... Learn more
|
Fittings and Tubing
|
|
|
|
KF
|
KF insert fittings are suitable for use with nylon, soft nylon and polyurethane types of tubing. The insert mechanism provides reliable retaining force on both sides of the tube (inside and outside). The KF series can used for a wide range of pressures from vacuum up to a pressure of 1.0MPa.
KF insert fittings are suitable for use with nylon, soft nylon and polyurethane types of tubing. The insert mechanism provides reliable retaining force on both sides of the tube (inside and outside). The KF ... Learn more
|
Fittings and Tubing
|
|
|
|
KFG2
|
Series KFG2 fittings can operate with ambient operating fluid temperatures of -65 to 260ºC (swivel elbow type -5 to 150ºC). With their stainless steel 316 construction and unique non-rubber seal insert connection, these grease-free fittings offer high levels of corrosion resistance, and can be used with numerous piping materials including FEP, PFS, soft and regular nylon, polyurethane and polyoelfin. Available in male elbow, male connector, male branch tee, straight union, union tee, bulkhead union, union elbow, swivel elbow and female connector options, the KFG2 fittings can accommodate tube sizes from 4mm to 16mm and 1/8" to 1/2" with port sized thread connections from R1/8 to R1/2 and 1/8NPT to 1/2NPT.
Series KFG2 fittings can operate with ambient operating fluid temperatures of -65 to 260ºC (swivel elbow type -5 to 150ºC). With their stainless steel 316 construction and unique non-rubber seal insert connect... Learn more
|
Fittings and Tubing
|
|
|
|
KG
|
SMC's popular one touch technology has been incorporated into this series where all the wetted metal parts are made from stainless steel. This fitting is suitable for use in CRT production for example where the use of copper must be avoided. Other applications include wash down or other environments that could corrode normal fittings. KG can be used for vacuum ?100 kPa and pressures up to 1 MPa (~150 PSI). This fitting is available in 27 different body styles, with connection sizes from M5 to ½ R(PT), and tube sizes from 4mm OD to 12 mm OD.
SMC's popular one touch technology has been incorporated into this series where all the wetted metal parts are made from stainless steel. This fitting is suitable for use in CRT production for example where ... Learn more
|
Fittings and Tubing
|
|
|
|
|
|
|
|
|
|
KM
|
One-touch fitting manifold series KM has 6 different model options available. Male thread and female thread options available on certain models. Tube material includes nylon, soft nylon and polyurethane.
|
Fittings and Tubing
|
|
|
|
KN
|
With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many variations of nozzle are available with tube materials including nylon, soft nylon, soft copper pipe and OST tubing. Sizes range from 4mm-20mm.
With the release of the KN series nozzles and gauge heads 30~90% of air consumption required for the current nozzle operation can be saved with the appropriate selection of the new nozzle and sizing. Many va... Learn more
|
Airline Equipment
|
|
|
|