Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de producto

Speed Controllers, Air Saving, Simple Handle, Pressure Valve - ASR

  • For maximum reduction of air consumption, this product should be used together with the ASQ series
  • Port Size: 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 6 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.