Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Bernoulli Gripper with Coanda Grip – ZNC-C

Don't lose your grip

  • Get a more accurate grip – Reduce the impact of air flow on light-weight workpieces and adjacent workpieces
  • Handle your workpiece tightly – Prevents lateral slide of slippery or irregular shaped workpieces
  • Use it directly on food – FDA-compliant rubber
  • Avoid system contamination – There is no risk of suctioning powder matter adhering to the workpiece into the device and pipe.

e muito mais

  • Size: Ø 20, Ø 30, Ø 40, Ø 60, Ø 80
  • Lifting force: Up to 15.4 N
  • Body material: Stainless steel, aluminium
  • Vibration supression cover. Vibration noise during adsorption is reduced as low as 17dB in thin workpieces
  • Multiple ports can be used as sensor or release port.