Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve – JSY3000-L

The more stations, the more possibilities

  • Reduce cabling, wiring work and number of SI units – From 4 to 64 stations and 128 output points
  • Get a wide range of communication capabilities – PROFINET®, EtherNet/IP™, EtherCAT® and IO-Link protocols are available
  • Save space in your application – Installation space reduced by up to 110 mm.

e muito mais

  • Serial wiring
  • Plug-in connector connecting base
  • Flow rate: Up to 567 l/min
  • Enclosure: IP67.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
SI Unit
Stations
Manifold 1(P) on Both Ends, 3/5(E) Port Exit Position
SUP/EXH Block Specification
Number of Intermediate SUP/EXH Blocks
A, B Port Size
Mounting