Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

OSHA Standard Compliant Nozzle for One-touch Fitting – KNA(G)-Q10-180

Blow efficiently. Blow safely.

  • Guarantee the safety of operators – Compliant with OSHA Standard 1910.242(B)
  • Reduce costs and carbon emissions – 42 % less air consumption than comb nozzles
  • Adjust it to your application – Resin and SUS options and one-touch connection for customised layout
  • Improve working conditions – Reduced noise with maximum 76 dB(A).

e muito mais

  • The structure prevents closing of the discharge port 
  • Reduced air consumption
  • Resin and SUS options
  • One-touch connection.

Configure your product

 
Material