Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Non F-Gas (CO2 Refrigerant) Thermo-chiller for the Semiconductor Industry – HRZC

Eco-friendly refrigerant, efficient performance

  • Decrease administration time and costs – CO2 requires no import or usage quotas under the F-Gas Regulation
  • Simplify transportation – CO2, unlike many traditional refrigerants, is not subject to international air transport restrictions
  • Use it in the semiconductor industry – Compliant with the SEMI S2, S8, F47
  • Reduce your costs – Compressor and pump inverter for energy-efficient performance.

e muito mais

  • Cooling capacity: 2, 4, 8, 10 kW
  • Temperature stability: ±0.1 ºC
  • Set temperature range: -20 - 90 ºC
  • Type of circulating fluid:
    • Fluorinated fluids
    • Ethylene glycol aqueous solution
  • Communication:
    • Contact input/output signal
    • Serial RS-485 communication
    • Analogue communication
    • DeviceNet communication.

Configure your product

 
Cooling Capacity
Circulating Fluid
Analogue Communication
DeviceNet Communication
NPT Fitting
DI Control Kit
Circulating Fluid Automatic Recovery