Выбранная продукция
×

Артикул

×

Каталог продукции

Глубокие

Don't slip on your grip

  • Prevent slippage of workpieces – High lateral holding force due to anti-slip ribs, up to 224 N
  • Use it on a wide variety of workpiece types – Adaption to small radius of curvatures, as low as 14 mm
  • Extend the life of your vacuum pad – FS61 (Fluoro-based rubber) provides excellent wear resistance
  • Avoid malfunction of the installation – Insert-moulded pad to prevent disassembly of pad and adapter

И многое другое

  • Pad sizes: From Ø 10 to Ø 100
  • Available materials:
    • NBR (Nitrile rubber)
    • Silicone rubber
    • Urethane rubber
    • FKM (Fluoro rubber)
    • Conductive NBR
    • Conductive silicone rubber
    • FS61 (Fluoro-based rubber)
  • Working temperature range:
    • NBR: 0 to 120 ºC
    • FS61 (Abrasion resistant): 0 to 200 ºC
    • Silicone rubber: -30 to 200 ºC
    • Urethane rubber: 0 to 60 ºC
    • Fluoro rubber: 0 to 250 ºC
    • Conductive rubber: 0 to 100 ºC
    • Conductive silicone rubber: -10 to 200 ºC

Шаг 1

Выберите нужное исполнение

Чтобы изменить выбор, пожалуйста, сбросьте фильтры