Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Dryer & Booster Promotion

Showcase your perfectly running applications

The performance of a pneumatic application is only as good as the quality of the air itself. But, and that’s the point, we all know quite well compressed-air systems produce high-pressure air that is wet and dirty. No matter how marginal contaminants are, as soon as air is compressed contaminants are concentrated.

Do you know these problems?

  • leakage
  • repeated component failures
  • water in the pipe
  • startup failure and high reject rate
  • reduced cylinder output
  • high pressure drops, short intervals of filter replacement

These problems end up in a loss of performance and efficiency, downtimes and non-conforming products at your own and your customers’ plant.

aller Ausfälle an Pneumatik-Systemen werden
unzureichender Luftqualität zugeschrieben.

 

 

 

 

This is not only true for daily production business but also when showcasing your applications at exhibitions and fairs. Fair participations are an appropriate tool to personally address and convince (potential) customers of your high quality systems. Provided that: your application is high-performing, correctly and efficiently running. 

Hence, clean dry air is a critical factor in the success and efficiency. Take advantage of SMC’s offer to provide you with dryer and booster equipment at your upcoming fair participation. Protect your equipment, avoid downtime and maintenance and showcase perfectly running applications with clean dry air powered by SMC.

 

Interested in further information on an easy dryer & booster rental? Contact us on  productmanagement@smc.at 

Terms of use: 

The promotion is available for companies that

  • have a headquarter or registered subsidiary within the below listed CEE countries and
  • participate at a fair during 2019 in the below listed CEE countries.

Albania, Austria, Bosnia and Herzegovina, Bulgaria, Croatia, Czech Republic, Hungary, Macedonia, Montenegro, Poland, Serbia, Slovakia, Slovenia, Ukraine