Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MK-Z Rotary Clamp Cylinder, Standard w/Auto Switch Mounting Grooves

  • Compatible with battery manufacturing
  • Length has been reduced in comparison to MK2 and is similar in length to MK
  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63
  • Compact auto switch D-M9 can be mounted on 4 sides
  • Magnetic field resistant auto switch can be used
  • 2 types of cylinder mounting are available with one body.

Configure your product

 
Mounting
Bore Size
Port Thread
Clamp Stroke
Rotary Direction
Auto Switch
Lead Wire or Pre-wired Connector
Number