Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

25A-MXW, Long Stroke Precision Slide Table (Recirculating Bearings) - Mechanically Coupled

  • Compatible with battery manufacturing
  • Bore sizes (mm): 8, 12, 16, 20 and 25
  • Strokes up to 300 mm
  • Auto switch capable.

Configure your product

 
Bore Size
Thread Type
Stroke
Option
Auto Switch
Lead Wire or Pre-wired Connector
Number