Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

25A-VXD, Single Unit, Pilot Operated, 2 Port Solenoid Valve

  • Compatible with battery manufacturing
  • Applicable fluid: air, water, oil
  • Port size: 1/4"" to 1"" and Ø 10 to Ø 25 mm
  • IP65 enclosure.