Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

55-CXSWL, Dual Rod Cylinder, Double Rod, Ball Bushing Bearing, ATEX category 2 - II 2GDc

  • Dual rod cylinder: double rod with ball bearing slide
  • Bore sizes: 6, 10, 15, 20, 25, 32 (mm)
  • Strokes from 10mm through 100mm depending upon bore size
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Bore Size
Thread
Stroke