Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)BG1, Air Cylinder, Double Acting, Single Rod, End Lock

  • End lock cylinder, CBG1
  • Double acting, single rod
  • 7 mounting styles available
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
  • Rubber bumper or air cushion standard
  • Auto-switch capability

Configure your product

 
Magnet
Mounting
Style
Bore Size
Stroke
Rod Boot
Lock Position
Release of Manual
Auto Switch
Lead Wire or Pre-wired Connector
Number