Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)G3-Z1, Air Cylinder Short Type, Double Acting, Single Rod

  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 300 mm
  • Short type construction
  • Rubber bumper cushion.

Configure your product

 
Magnet
Mounting
Bore Size
Stroke
  []
Rod End Thread
Auto Switch
Lead Wire or Pre-wired Connector
Number