Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CLK2, Clamp Cylinder with Lock

  • Bore sizes (mm): 32, 40, 50, 63
  • Strokes up to 150 mm
  • Magnetic field resistant auto switches are mountable (Band mounting)
  • Air cushion.

Configure your product

 
Built-in Magnet
Clevis Width
Bore Size
Port Type
Stroke
End Bracket
Option
Locking Direction
Port/By-pass Piping Position
Auto Switch
Lead Wire or Pre-wired Connector
Number