Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

C(D)QM (ø12 to ø32), Compact Cylinder, Guide Rod Type

  • Guide rod type compact cylinder
  • Bore sizes (mm): 12, 16, 20, 25, 32
  • Standard strokes (mm): 5 to 100
  • 4 times the lateral load resistance of the CQ2K
  • Non-rotating accuracy 0.2 or less

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
  []
Auto Switch
Lead Wire or Pre-wired Connector
Number