Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

CY1S-Z, Magnetically Coupled Rodless Cylinder, Slide Bearing

  • Slider style: slide bearing
  • Bore sizes: 6, 10, 15, 20, 25, 32 and 40 (mm)
  • Strokes from 15mm through 1500mm
  • Improved auto switch mounting
  • 3 options available for stroke adjustment
  • Available with shock absorbers

Configure your product

 
Piping
Bore Size
Port Thread
Stroke
  []
Stopper Type
Auto Switch
Lead Wire or Pre-wired Connector
Number