Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-A73/A80-588, Reed Switch, Rail Mounting, Grommet, Perpendicular, ATEX category 3

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Power voltage: 100, 200VAC/48V DC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJ2, CDVJ, CDQ2, CDXW, CDY1S, CY1L, RSDQ, MDU, CE1, MK, MK2, CXT.

Configure your product

 
Model
Lead Wire Length