Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

D-P3DWA, Magnetic Field Resistant 2 Colours lndication Style Solid State Switch, Direct Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 6 to 40mA.
  • Applicable Actuator Series: MDB-Z, MDNB, CDA2-Z, CDNA2, CDS2, CDS1, CDSN, CDSL.

Configure your product

 
Lead Wire Length