Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-F59F, 2 Colour Indication Style with Diagnostic Output Solid State Switch, Tie-rod Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDA1, CDBA1, CDV3, CDVS1, CDLA, CNA, CDL1, CDS1, CE2, MDB.

Configure your product

 
Lead Wire Length