Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-G5NT, Solid State Switch with Timer, Band Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CDM2, CDBM2, CDVM3, 5, CDLM2, CDLG1, CDG1, MGG, CDA1, CDBA1, CDV3, CDVS1, CDLA, CDL1, CNA, MGC, RHC, MLGC, REC, CE2.

Configure your product

 
Lead Wire Length