Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

HF1A-CG1-Z1, Air Cylinder, Double Acting, Single Rod

  • Compatible with food manufacturing
  • Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 1500 mm
  • Improved piping flexibility
  • Mounts: basic, foot, front or rear flange, front or rear trunnion, clevis
  • Auto switch capable with a variety of lead wire lengths.

Configure your product

 
Magnet
Mounting
Cushion
Bore Size
Port Thread
Stroke
  []
Rod End
Pivot Bracket
Rod End Bracket
Auto Switch
Lead Wire or Pre-wired Connector
Number