Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Air Cylinder - MB-Z

More options, less weight

  • Reduce installation dimensions - Weight reduction by changing the shape of rod and head covers
  • Get mounting flexibility - Various mounting bracket options
  • Adapt it to your application - Wide range of variations available.

And much more

  • Bore sizes (mm): 32, 40, 50, 63, 80, 100, 125
  • Strokes up to 2700 mm
  • Rubber cushion or air cushion
  • High durability version for dusty environments available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Mounting
Bore Size
Port Thread
Stroke
Option
Bracket
Knuckle Joint
Auto Switch
Lead Wire or Prewired Connector
Number