Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Magnetic Gripper - MHM

Performs optimally, where others don't

  • Handle with reliability and safety – Holding force up to 1000 N plus it guarantees grasping of the workpiece even in the event of power loss
  • Increase your productivity – Reduce your cycle times: residual holding force of 0.3 N or less
  • Get great usage flexibility – Holding force can be adjusted by changing the distance between the magnet and workpiece with the adjustment bolt
  • Avoid handling errors – The 3-position magnet prevents the accidental attraction of a second workpiece.

And much more

  • Applicable for uneven surfaces
  • Double acting
  • Auto switch capable
  • Pads are replaceable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Port Thread
Body type
Auto Switch
Lead Wire Length
Number