Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MGF, Low Profile Guide Table

Series MGF guide tables are low profile, compact cylinders which utilize a large concentric guiding sleeve to provide excellent eccentric load resistance. Mounting is possible from 2 directions. A built-in non-rotating mechanism prevents rotation of the table top. T-slots are provided on 3 faces of the MGF body (except port face), allowing mounting of various brackets. Optional auto switches can be mounted on 4 faces of the body.

Configure your product

 
Bore Size
Port Thread
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number