Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Compact Guide Cylinder – MGPK

Space efficient rigidity

  • Improve machine cycle rates – Speed up actuator movement of guided loads by absorbing impact energy at the end of stroke
  • Optimise your space – compact and lightweigh design
  • Achieve high performance and rigidity – ±0.03° of non-rotating accuracy
  • Get high degree of mounting and design flexibility – variety of port locations and mounting options can be selected.

And much more

  • Bore sizes (mm): 6, 8, 10, 12, 16, 20, 25, 32, 40, 50
  • Strokes up to 200 mm
  • Top and side ported available
  • 4 types of mounting are possible: Top, bottom, T-slot bottom and rear mounting
  • Plate material is selectable: carbon steel or aluminium
  • Available variations for non-standard environments: secondary batteries manufacturing, food manufacturing industry
  • Auto switches can be mounted on 2 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Plate Material
Bore Size
Port Thread
Stroke
  []
Auto Switch
Lead Wire Length
Number of Auto Switches