Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

2 Finger Gripper, Toggle Style, Toggle Style - MHT2-Z

  • Maximum gripping moment 106 Nm at 0.5 MPa
  • Finger opening angle from -3° to 28°
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 60 c.p.m.

Configure your product

 
Bore Size
Thread Type
Auto Switch
Lead Wire or Pre-wired Connector
Number